Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mädler
Description
MAE-DRUCKLUFTFILTER - Compressed-Air Filter with Manual Draining, Medium Compressed air, Operating pressure max. 10 bar
Bill of material
83000700
ARTNR
Product-No.
83000700
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Kurzbezeichnung
Multimaterialprodukt
MAT
Material
Bowl: Polycarbonate, Housing: Zinc die-cast, O-ring seals: Synthetic elastomers, Filter element: Polypropylene
AUSF
Version
Compressed-Air Filter
ANS
Connection
G 1/4 Zoll
BM
Medium
Compressed Air
BD
Operating pressure
6.3 bar, max. 10 bar bar
MD
Max. flow
8 l/s (Connection G 1/4). l/s
FE
Filter element
40 μm
GEW
Weight
490 g
CTN
Customs tariff number
84213925
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices