Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MÄDLER
Description
kr_f_krs_zweif_rf - Sprocket, Sprocket Sets for Chain Tensioners, Double-Strand, Stainless
Bill of material
140995052
ARTNR
Product No.
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Edelstahl
MAT
Material
Kettenräder: Edelstahl 1.4301 (V2A), Kugellager: rostfreier Wälzlagerstahl, Schraube/Muttern: Edelstahl
PSE
Size - Matching Tensioning Element
DINISONR
DIN ISO-No.
Z
Number of teeth
TK
Pitch-Ø
mm
L
mm
W
mm
GEW
Weight
kg
WW
W
mm
TYP
Type
1
DA
da
mm
RD
Roller-Ø
mm
B
mm
B1
mm
C
c
mm
R3
r3
mm
A1
0 mm
ADL
Outer-Ø Ball Bearing
mm
BKL
Wide Ball Bearings
mm
D3L
Inner ring outer-Ø
mm
D4L
Outer ring inner-Ø
mm
RSL
Radius
mm
ADL1
Outer-Ø wide inner ring
0 mm
BKL1
Wide inner ring ball bearing
0.0 mm
IKL
Inner-Ø Ball Bearing
mm
TIKL
Tolerance Inner-Ø Ball Bearing
- mm
K
k - Height screw head
mm
DW
dw - Ø approach screw head
mm
DWH
dwh - high approach screw head
mm
SW
SW - wrench size
mm
M
m - height hexagon nut
mm
SW1
SW - wrench size nut
mm
EE
E - corner dimension
mm
ADB
Outer-Ø Bush
mm
IDB
Inner-Ø Bush
mm
LB
Length bush
mm
RMIN
R min.
mm
RMAX
R max.
mm
TN
Part number
CTN
Customs tariff number
84839089
Download CAD models
Previews
3D
2D
News
Location of catalog vendor
Select a country to see the local offices