Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Company
MÄDLER
Description
MAE-ENDABS-KPL-SI-CM - Limit Switch (Engine-Emergency-Stop Switch) for Safety Clutchs SI and Safety Clutchs CM
Bill of material
61260500
ARTNR
Product No.
61260500
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
GR
Coupling type / Size
MATK
Material Short description
Aluminium
MAT
Material
Housing: Aluminium die-cast with rubber seal, painted grey, Switch: brass, Bellow: neoprene black, Housing screws: steel zinc-plated, Cable connection: plastic grey
MASSZ
Dimension Z1 - for Limit Stop
mm
AS
Electrical connection
220-250V AC, 10A
GEW
Weight
324 g
CTN
Customs tariff number
85365080
Download CAD models
No generation actions are associated with this part
Previews
News
Location of catalog vendor
Select a country to see the local offices