Catalog navigation
Seleção de modelos em CAD
Available products: 31
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-GE/I-KSM-230V - Small Geared Motors GE/I with Capacitor Motor for 230V
Bill of material
43031501montiert-km
ARTNR
Product No. Gearbox
ARTNR1
Product No. Capacitor Motor
43040100
ARTNR2
Product-No Operating Capacitor
43635200
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Gearbox, capacitor motor and operating capacitor must be ordered separately.
MATK
Material Short description
Multimaterialprodukt
MAT
Material Gearbox
Housing: aluminum die casting mold, gears: milled from high quality plastics and steels.
LG
Bearing system
Motor: roller bearing. Gearbox: sintered bronze slide
SM
Lubrication
Maintenance free grease lubrication
UEB
i - Ratio
MD1
Motor speed capacitor motor 230 V
2600 1/min
ADZ
Output Speed in Relation to Motor Speed 2600 1/min.
1/min
MZDM
Limit Load Gearbox - max. continous Torque
Ncm
MAM
Limit Load Gearbox - max. starting Torque
Ncm
NL
Nominal Power
6.7 W
GWG
Gearbox Efficiency-grad
%
A
Measure a
mm
B
Measure b
mm
C
Measure c
mm
GEW
Weight
kg
Baixar modelos em CAD
Previews
3D
Dimensão
2D
Notícia
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais