Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KGM-SF-24V - Helical Small Geared Motor SF with DC motor, 24V
Bill of material
43046424
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Housing: Galvanized steel, Gear wheels: Steel, Bearing: Sintered bronze plain bearing
AUSF
Version
24 V, with bruhs and interference-free
MDZ
Nominal motor speed
6500 1/min
LLDZ
Idle Speed n0
1/min
NDZ
Nominal Speed nN
1/min
NDM
Nominal Torque MN
Nm
NST
Nominal Current IN
A
NL
Nominal Power PN
W
AM
Tightening Torque MA
Nm
UE
i - Ratio
L
Dimension L
mm
FR
Permissible radial shaft load FR - 10 mm from bearing collar
9.8N N
FA
Permissible axial shaft load FA
6.7N N
UT
Permissible ambient operating temperature
-10 to +60ºC °C
GEW
Weight
g
CTN
Customs tariff number
85013100
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices