Catalog navigation
CAD model selection
Selectable products: 18
HELP_VARIABLE
Company
Mädler
Description
MAE-RR-612-AN-AKN-RF - Cam-Action Indexing Plungers 612 Stainless Steel, Version A-N and AK-N
Bill of material
66699782
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
AUSF
Version
MATK
Material Short description
Edelstahl
MAT
Material
Stainless steel 1.4305/1.4404, Tension spring: Stainless steel 1.4310, Plunger pin: ground
D1
d1 -0.02/ -0.04
mm
D2
d2
mm
D3
d3
mm
L1
l1
mm
L2
l2
mm
L3
l3 +1.5
mm
L4
l4
mm
L5
mm
FA
Spring Load* - Initial / Statistical average
N
FE
Spring Load* - End / Statistical average
N
GEW
Weight
g
P
1.5 mm
CTN
Customs tariff number
73182900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices