Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SKG-425.4 - Folding Handle with Recessed Tray 425.4
Bill of material
66655000
ARTNR
Product No.
66655000
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Folding handle: Steel, chrome plated, Tray: Zinc die cast, plastic coated, black
L1
Length l1
120 mm
L2
l2
170 mm
L3
l3
65 mm
L4
l4
141 mm
M1
m1
154 mm
M2
m2
49 mm
GEW
Weight
402 g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices