{maedler/antriebselemente/bedienteile/sterngriffe/stg_gv_ae_din6336_th.prj},{NB=66144000},{ARTNR=66144000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{AUSF=E = mit Gewinde-Sackloch d2},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polyamid PA6 GV), glasfaserverstärkt, schlagfest, schwarz matt, Buchse aus Stahl verzinkt, blau chromatiert},{D1=40},{D2=M8},{D4=18},{H1=25},{H2=13},{T=12},{GEW=20},{DD2=8},{DD4=18},{H3=10},{CTN=39269097}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 5