{maedler/antriebselemente/din_teile/din503/fll_din503_ausf_a.prj},{NB=62125000},{ARTNR=62125000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{AUSF=DIN 503 Form A, mit Rotgussbuchse},{MATK=Grauguss},{MAT=Gehäuse: Grauguss GG25 (GJL-250), Buchse: Rotguss Rg7 (CuSn7Zn4Pb7-C)},{D1=50},{A=175},{B=80},{C=25},{D3=100},{D6=18},{D7=M16},{F=20},{H=105},{M=130},{N=60},{GEW=5.5},{D4=11.445},{D5=5.00},{DD7=16},{CTN=84833080},{R=45.0}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 5