{maedler/antriebselemente/muttern_schrauben_verbindungselemente/nutmuttern_wellenmuttern/nutmu_din_70852_stbl.prj},{NB=65351500-M40 x 1,5},{ARTNR=65351500},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{HW=Empfohlene Bolzengewinde-Toleranz: 6g nach DIN ISO 965. },{MATK=Stahl},{MAT=Stahl blank, Härteklasse 17 H},{AUSF=Nutmutter DIN 70852},{D1=M40 x 1,5},{D2=56},{D3=49},{B=8},{BB=7.0},{TMIN=3.8},{X=0.04},{ANZ=4},{GEW=63},{DD1=40},{P=1.5},{R1=0.3},{R2=1.0},{CTN=73181699}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 30