{maedler/antriebselemente/trapezgewindespindeln_muttern/ebf_fm_din103_2-gg_gg25.prj},{NB=Tr. 20x8 P4 RH-64577020},{ARTNR=64577020},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{HW=Reibwertvergleich siehe Seite 445 unten.},{MATK=Grauguss},{MAT=Grauguss GG25},{TG=Tr. 20x8 P4 RH},{D1=30},{D2=58},{D3=45},{D4=7},{L=22},{L1=8},{L2=12},{GEW=0.17},{ARTNR1=64470130},{ARTNR2=64470230},{NDM=20},{P=4},{CTN=73181900}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 5