Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Mädler
Description
DIN103-EBF-FLM-2GG-RG7 - Ready-to-Install Flange Nuts with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Double-thread, right hand
Bill of material
64577120
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
Comparison of friction coefficients see page 445.
MATK
Material Short description
Rotguss
MAT
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
TG
Trapezoidal Thread d
D1
D1 - h9
mm
D2
D2 - DIN ISO 2768-m
mm
D3
D3 - DIN ISO 2768-m
mm
D4
6 x D4 - DIN ISO 2768-m
mm
L
L - DIN ISO 2768-m
mm
L1
L1 - DIN ISO 2768-m
mm
L2
L2 - DIN ISO 2768-m
mm
GEW
Weight
kg
ARTNR1
Product No. Cardan Adapter KARA
ARTNR2
Product No. Adapter Console KONA
CTN
Customs tariff number
73181900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices