{maedler/antriebselemente/trapezgewindespindeln_muttern/fm_din103_1-gg_r_l.prj},{NB=Tr. 30x6 RH-64413000},{ARTNR=64413000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Rotguss},{MAT=Rotguss Rg7 (CuSn7Zn4Pb7-C)},{HW=Reibwertvergleich siehe Katalogseite.},{ISO=Tr. 30x6 RH},{D1=58},{D2=88},{L=47},{L1=14},{R1=1.0},{R2=0.5},{GEW=1.26},{NDM=30},{P=6},{TYP=1},{CTN=73181900}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 50