Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
MAE-RG-SFRG3-GLST - Motor controller SFRG 3 for DC-drives
Bill of material
43046030
ARTNR
Product No.
43046030
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
HW
Note
Lieferung inklusive Geräteträger
VSS
Supply voltage
10 V ... 36 V DC/10 V ... 24 V AC V
MN
Motor nominal current
10 A Dauerbelastung ( Spitzenstrom max. 25 A) A
AST
Connector Technology
Federzugklemmen
ZL
Approvals
erfüllt die CE-Norm
SK
Protection class
3
BR
Shock protection
nicht notwendig
ZT
Permissible ambient operating temperature
-10°C - +60°C °C
GEW
Weight
120 g
CTN
Customs tariff number
85371098
MATK
Material Short description
Download CAD models
No generation actions are associated with this part
Previews
News
Location of catalog vendor
Select a country to see the local offices