Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mädler
Description
MAE-BLASP-GERÄU-DÜ - Blow Gun with Silent Nozzle
Bill of material
87000300
ARTNR
Product-No.
87000300
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Kurzbezeichnung
Multimaterialprodukt
MAT
Material
Composite material. Port thread with brass insert, Nozzle: Composite material to lower noise level
G
Thread
G 1/4 internal thread Zoll
L
Length
185 mm
D
Nozzle
Nozzle to lower noise level
LD
Length of nozzle
56 mm
T
Temperature
-15°C bis +70ºC °C
MB
Max. operating pressure
10 bar
GEW
Weight
119 g
CTN
Customs tariff number
84678900
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices