Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
Mädler
Description
DZ 3832-DO - Slides DZ 3832 DO, Width 12.7 mm, to 50 kg, Full Extension with Hold-In and Hold-Out
Bill of material
64901845
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stahl verzinkt
MAT
Material
Slide elements: Cold rolled steel, zinc-plated, Ball retainers: Plastic / zinc-plated steel, Balls: Hardened steel
BEZ
Designation
DZ 3832 DO
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
mm
LASTWERT
Load Rating / Pair 1) - At 10,000 / 80,000 cycles
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices