Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 113
Company
MÄDLER
Description
ISO 7379-PASSSCHRAUBE-STBR - Socket Shoulder Screws similar ISO 7379, Steel
Bill of material
619710040
ARTNR
Product No.
619710040
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, black oxide finish
MAT
Material
Steel, black oxide finish
DS
ds - f9
10
mm
L
l ±0,25
40
mm
D
d
M8
mm
B
b
13.0
mm
DK
dk
16
mm
K
k
7.0
mm
S
s
5.0
mm
GEW
Weight
37.00
g
CTN
Customs tariff number
73181568
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices