Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
MAE-KURO-380+383 - Ball Transfer Units 380 / 383, Top Flange mounted, without Cup
Bill of material
65438023
ARTNR
Product No.
65438023
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel, zinc-plated
MAT
Material
Housing: Steel, zinc-plated, Ball cup: Steel, Balls: Steel, hardened, with felt seal and drain hole
AUSF
Screw
380
DW
dw - Size
23
mm
C
Load Rating
1200
N
D
33.0
mm
D1
45.0
mm
H
27.7
mm
H1
h1
9.8
mm
H2
h2
3.6
mm
H3
h3
3.6
mm
H4
h4
17.9
mm
LK
39.0
mm
S
3 x Ø-3.5
mm
GEW
Weight
0.096
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices