Catalog navigation
Выбор CAD модели
Доступные продукты: 10
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KURO-MINI-307 - Mini Ball Transfer Units 307 with Plain Bearing, Screw-In-Version, Stainless Steel
Bill of material
65430721
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Housing: Stainless Steel 1.4305 (AISI 303), Ball cup: Plastic, Ball: Stainless steel, hardened
HW1
Screw
With plain bearing and Screw-In-Version
HW2
Screw
* Up to 20°C. At higher temperatures, the load rating decreases linearly. At 90°C, it is reduced to 60%.
AUSF
Screw
307
DW
dw - Size
mm
T05
Load Rating* - at 0,5 m/s
N
T15
Load Rating* - at 1,5 m/s
N
D
mm
H
mm
S
s ≈
mm
SW
sw
mm
TA
Tightening torque
Nm
GEW
Weight
g
CTN
Customs tariff number
84313900
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D
Новости
Филиалы фирмы-изготовителя каталога
Выберите страну, чтобы посмотреть локальные бюро