Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
BALLISTOL® 25200 - Copper-Graphite-Spray
Bill of material
14070164
ARTNR
Product No.
14070164
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
BALLISTOL® Copper-Graphite-Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
200 ml
EG
Properties
BALLISTOL Copper-Graphite-Spray facilitates
TP
Temperature
Temperature range: -50°C to +1.000°C. °C
GEW
Weight
230 g
CTN
Customs tariff number
34039900
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices