Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
BALLISTOL® 25350 - Multi-Purpose Grease
Bill of material
14070169
ARTNR
Product No.
14070169
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
BALLISTOL ®Mehrzweckfett
HW
Note
Danger! Observe safety data sheet!
IH
Contents
400 g
EG
Properties
BALLISTOL Multi-Purpose Grease for use in the
TP
Temperature
Temperature range: -35°C to +130°C. °C
GEW
Weight
500 g
CTN
Customs tariff number
27101999
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices