Catalog navigation
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
MÄDLER
Description
Caramba 6612011 - Super Multi-Use-Spray
Bill of material
14070181
ARTNR
Product No.
14070181
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
Caramba Super Multi-Use-Spray
HW
Note
Danger! Observe safety data sheet!
IH
Contents
500 ml
EG
Properties
Caramba Multi-Use-Oil can be used as a rust
TP
Temperature
Temperature range: -40°C to +180°C. °C
GEW
Weight
527 g
CTN
Customs tariff number
34031980
Stáhnout CAD model
Tento prvek nejde vygenerovat
Zprávy
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady