Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 5
Company
MÄDLER
Description
DIN 6372-VORTSTECKSCHEIBEN - Sliding discs similar to DIN 6372
Bill of material
65520228
ARTNR
Product No.
65520228
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel black oxide finish
MAT
Material
Steel black oxide finish, case hardened
SCHR
Screw DIN 923
M8
mm
B
b
8.3
mm
D1
d1
28
mm
D2
d2
21
mm
S
s -0.2
7
mm
T
t
1.0
mm
GEW
Weight
24
g
CTN
Customs tariff number
73182900 mm
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices