{maedler/antriebselemente/din_teile/din12240-4/h-gk_gs_din648_mr-k_ag.prj},{NB=63224000-M42x2},{ARTNR=63224000},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Außenteil: Stahl C22 geschmiedet, verzinkt, Innenring: Wälzlagerstahl 100Cr6 gehärtet HRC 62 ±1, geschliffen und poliert, Laufschale: Sondermessing CuZn38Al1 },{HW=mit Schmiernippel},{AUSF=AR = Außen-Rechtsgewinde},{D=40},{B=49.0},{C1=35.00},{D1=44.2},{D2=90},{H=142},{L1=78},{G=M42x2},{KW=16},{GEW=2550},{GG=42},{TYP=0},{DDGRO=74.88},{DDKLE=69.11},{DKR=65.98},{RS=0.997},{LSCHAFT=78.0},{P=2.00},{SND=12.00},{SNL=6.00},{L7=87.6},{CTN=84833038}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Available products: 32