Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 1
Company
MÄDLER
Description
DIN103-EBF-FLM-KEFM-2GG-RG7 - Ready-to-Install Flange Nuts KEFM with Metric ISO-Trapezoidal Thread DIN 103, Red brass Rg7, Double-thread, right hand
Bill of material
64577120
ARTNR
Product No.
64577120
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Red brass
MAT
Material
Red brass Rg7 (CuSn7Zn4Pb7-C)
HW
Note
See catalogue page for friction coefficient comparison.
ISO
Trapezoidal Thread d
Tr. 20x8 P4 RH
D1
D1 - h9
30
mm
D2
D2 - DIN ISO 2768-m
58
mm
D3
D3 - DIN ISO 2768-m
45
mm
D4
6 x D4 - DIN ISO 2768-m
7
mm
L
L - DIN ISO 2768-m
22
mm
L1
L1 - DIN ISO 2768-m
8
mm
L2
L2 - DIN ISO 2768-m
12
mm
GEW
Weight
0.20
kg
ARTNR1
Product No. Cardan Adapter KARA
64470130
ARTNR2
Product No. Adapter Console KONA
64470230
CTN
Customs tariff number
73181900
Download CAD models
Previews
News
Location of catalog vendor
Select a country to see the local offices