{maedler/antriebselemente/din_teile/din462/sicherungsbl_din462_st.prj},{NB=65264201-DIN 462-M42 x 1,5},{ARTNR=65264201},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Stahl blank},{AUSF=Sicherungsblech DIN 462 mit Innennase zur Sicherung von Nutmuttern DIN 1804.},{PD=M42 x 1,5},{D1=42},{D2=62},{S=1.2},{F=8},{G=39.3},{H=5.0},{N=8},{TMAX=39.2},{GEW=13},{CTN=73182100}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 31