{maedler/antriebselemente/din_teile/din6336/stgschr_ae_din6336_ausf_st_u_gv.prj},{NB=66186330},{ARTNR=66186330},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Kunststoff schwarz},{MAT=Kunststoff Thermoplast (Polyamid PA),schwarz matt, eingespritzter Gewindestift aus Stahl verzinkt, blau chromatiert},{AUSF=ST},{D1=63},{D2=M12},{L=30},{D3=20},{H1=40},{H2=21},{GEW=91},{DD2=12},{CTN=39263000}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 34