Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
MÄDLER
Description
DS 0330 - Slides DS 0330, width 19.1mm, to 80 kg, full extension, Stainless Steel
Bill of material
64944645
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Stainless steel
MAT
Material
Stainless steel 1.4301 (AISI 304)
BEZ
Designation
SL
Slide length
mm
AUSZUG
Travel ±3.2
mm
AUSZUG1
Travel adjustable
mm
Enter value for AUSZUG1
Travel adjustable
mm
cm
inch
ft
A
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
LASTWERT
Load Rating / Pair - At 10,000 / 80,000 cycles
kg
GEW
Weight / Pair
kg
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices