Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mädler
Description
MAE-ENDANSCHLAG-DA-0116-RC - End stops (1 pair) for Linear Motion Guide DA 0116 RC with Ball Carriage
Bill of material
64990503
ARTNR
Product No.
64990503
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
HW
Note
One pair, with two screws. See catalogue page.
MATK
Material Short description
Stahl verzinkt
MAT
Material
End Stop: Steel zinc-plated, Screws: Steel zinc-plated
L
Length
48 mm
B
Width
15.9 mm
H
Height
12.7 mm
G
Thread
M6 mm
GEW
Weight
51 g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
2D
News
Location of catalog vendor
Select a country to see the local offices