Catalog navigation
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
MÄDLER
Description
gl-gekr_nr12-l_z-rk_rf - Cranked Link, Connecting Links for Double-Strand Roller Chains DIN ISO 606 (formerly DIN 8187), Stainless, No. 12/L
Bill of material
12599004
DINISONR
DIN ISO-No.
ARTNR
Product No.
WEBSHOP
Link Webshop
Produktdetails / Katalogseite / Montageanleitung
MATK
Material Short description
Edelstahl
MAT
Material
Edelstahl 1.4301 (V2A)
HW
Note
Bei Kröpfgliedern reduzieren sich Leistung und Bruchkraft um 20%.
BZ
Designation
Gekröpftes Glied mit Splintverschluss, Nr. 12/L
PB1
p x b1min. - Pitch x Inner Width
mm
ZOLL
p x b1min. - Pitch x Inner Width
Inch
P
p - Pitch
mm
B1
b1 min. - Inner Width
mm
B2
b2 - Inner Width
mm
RD
d1 - Roller-Ø
mm
BD
d2 - Bolt-Ø
mm
B5
b5 - Width over pin
mm
PT
Pt - Transverse Pitch
mm
B7
b7 - Projection over Link 4) - Maximum value at the connecting link
mm
BK
min. Breaking Load
kN
GEW
Weight
g
B3
b3 - min. width between outer flaps
mm
B4
b4 - Width over pin
mm
H3
h3 - max. flap height
mm
BU
Bush-Ø
mm
L1
l1
mm
L2
l2
mm
C
c
mm
TYP
0 = curved flap / 1 = straight flap
TN
Part number
CTN
Customs tariff number
73151900
Stáhnout CAD model
Previews
3D
2D
Zprávy
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady