Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Mädler
Description
MAE-LAUFWAGEN-DA-0116-RC - Carriage for Linear Motion Guide DA 0116 RC with Ball Carriage
Bill of material
64990501
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
WL
Length of carriage
177 mm
WB
Carriage width
56.5 mm
WH
Carriage height
20 mm
BA1
Bore distance carriage
30 mm
BA2
Bore distance carriage
110 mm
G
Thread carriage
4 x M6x16 mm
GEW
Weight
g
CTN
Customs tariff number
83024900
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices