Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3010 - LM 48 Installation Paste
Bill of material
68055013
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
BZ
Designation
HW
Note
Danger! Observe safety data sheet!
IH
Contents
GBA
Packaging Type
SK
Specifications
Excellent emergency running properties, Excellent adhesion, Very high mechanical stability and High wear protection and good corrosion protection
VKS
Viscosity
68 mm2/s bei 40°C
FB
Colour
schwarz
TP
Temperature range
-35°C to +450ºC °C
GEW
Weight
g
CTN
Customs tariff number
34031980
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices