Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY 3045 - LM 48 Spray Paste
Bill of material
14070207
ARTNR
Product No.
14070207
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY LM 48 Installation Spray Paste
HW
Note
Danger! Observe safety data sheet!
IH
Contents
300 ml
EG
Properties
LIQUI MOLY LM 48 High-performance assembly spray paste based on zinc sulphide, graphite, fluorides and tungsten disulphide.
TP
Temperature
Temperature range: -35°C to +200°C °C
GEW
Weight
331 g
CTN
Customs tariff number
34031980
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices