Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
MÄDLER
Description
LIQUI MOLY LM 203 - LM 203 MoS2-Anti-Friction Lacque
Bill of material
14070208
ARTNR
Product No.
14070208
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SP
Spraying agents
LIQUI MOLY LM 203 MoS 2 -Anti-Friction Lacque
HW
Note
Danger! Observe safety data sheet!
IH
Contents
300 ml
EG
Properties
LIQUI MOLY LM 203 MoS 2 -Anti-Friction Lacque
TP
Temperature
Temperature range: short term up to +400°C. °C
GEW
Weight
322 g
CTN
Customs tariff number
34031980
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices