Catalog navigation
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 222 - Low-Strength Thread Locking
Bill of material
14073101
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SS
Thread Locking
LOCTITE ® 222 - Low-Strength Thread Locking
HW
Note
Danger! Observe safety data sheet!
FK
Strength
Low
IH
Contents
ml
GBA
Packaging Type
Bottle
GW
Thread size
up to M36
FF
Functional strength (Typical value at +22ºC)
6 h
LBM
Breakaway torque according to ISO 10964 at M10
6 Nm
DTB
Continuous temperature resistance
-55°C to +150°C °C
FG
Approvals
P1 NSF Reg. No.: 123002
GEW
Weight
g
CTN
Customs tariff number
35061000
Stáhnout CAD model
Tento prvek nejde vygenerovat
Zprávy
Location of catalog vendor
Vyberte zemi a podívejte se na místní úřady