Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 243 - Medium Strength Thread Locking
Bill of material
14073107
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
SS
Thread Locking
LOCTITE ® 243 - Medium Strength Thread Locking
HW
Note
Danger! Observe safety data sheet!
FK
Strength
Medium
IH
Contents
ml
GBA
Packaging Type
Bottle
GW
Thread size
up to M36
FF
Functional strength (Typical value at +22ºC)
2 h
LBM
Breakaway torque according to ISO 10964 at M10
26 Nm
DTB
Continuous temperature resistance
-55°C to +180°C °C
GEW
Weight
g
CTN
Customs tariff number
35061000
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices