Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
LOCTITE® 454 - Universal Instant Adhesive, Non-Drip Gel
Bill of material
14073316
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
KS
Adhesive type
LOCTITE ® 454 - Universal Instant Adhesive, Non-Drip Gel
HW
Note
Danger! Observe safety data sheet!
IH
Contents
ml
GBA
Packaging Type
TB
Temperature resistance
-40°C to +120°C °C
HF
Handling strength (steel at +22ºC and 50% air humidity)
5-10 sec. Sek.
VKS
Viscosity
Gel
FB
Colour
Transparent, colourless
GEW
Weight
g
CTN
Customs tariff number
35061000
Download CAD models
No generation actions are associated with this part
News
Location of catalog vendor
Select a country to see the local offices