Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 5
Company
MÄDLER
Description
MAE-ABTRIEBSW-EINS-H/I - Push-In Type Output Shafts, Single Sided, for Worm Gear Units H/I
Bill of material
42204001
ARTNR
Product No.
42204001
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Steel
AUSF
Version
Push-In Type Output Shaft, Single Sided
GR
Gearbox size
040
B
6
mm
C
40
mm
DH6
D - h6
18
mm
D1
d1
23.5
mm
F
77
mm
L
120.0
mm
O
M6 x 16
mm
S
3.0
mm
T2
t2
20.8
mm
GEW
Weight
0.27
kg
CTN
Customs tariff number
84834025
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices