{maedler/antriebselemente/bedienteile/verschlussspanner_u_schnellspanner/andrueckschr_schnspa.prj},{NB=67600006},{ARTNR=67600006},{ARTNR1=67600046},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl verzinkt},{MAT=Sechskantschraube: DIN 933, Stahl, Festigkeitsklasse 8, verzinkt, Sechskantmuttern: DIN 934/DIN 936, Stahl verzinkt , Schutzkappe: Neopren 85º Shore, schwarz},{HW=Die Schutzkappe muss separat bestellt werden.},{D1=M6},{L1=49},{D2=15.0},{H1=4.0},{H2=10.2},{L2=4.2},{M=5.2},{SW=10},{GEW=11},{GEW1=2},{D3=805.0},{D4=11.50},{DD1=6},{PPATH=andrueckschr_schnspa_sbl.prj},{CTN=73181900}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 6