Catalog navigation
Seleção de modelos em CAD
Available products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-AP-BR-PL-SWA - Apparatus castors, fixed castors with perforated plate, rubber bandage TPE, heavy design
Bill of material
77717100
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Fork: sheet steel, galvanized, Tread: thermoplastic rubber, gray. Wheel center: plastic, screwed, Wheel bearing: ball bearing
AUSF
Version
Fixed castor with perforated plate, wheel body with rubber bandage TPE, grey
D
mm
B
mm
H
mm
D1
d
9 mm
P
95 mm
P1
70 mm
M
75 mm
N
45 mm
TK
Load capacity
kg
GEW
Weight
kg
CTN
Customs tariff number
87169090
Baixar modelos em CAD
Previews
3D
Dimensão
2D
Notícia
Localização do fornecedor do catálogo
Selecione um país para ver os escritórios locais