{maedler/antriebselemente/bedienteile/handraeder/scheibenhr_326_al_o_griff.prj},{NB=67080700},{ARTNR=67080700},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Aluminium},{MAT=Aluminium Kokillenguss, Nabe bearbeitet, Radkranz allseitig gedreht und poliert},{AUSF= B/A: ohne Passfedernut, ohne Griff},{D1=250},{D2=22},{D3=48},{B1=23.0},{L1=51},{L2=28},{GD=0},{GL=0.0},{GEW=1552},{AUSF1=0},{D1G=0},{D2G=0},{D3G=0},{D4G=0.0},{L1G=0},{L2G=0},{L3G=0.0},{L4G=0},{BG=24},{RR=0.0},{R=0.00},{NNB=0},{NT=0.0},{D4=199},{T1=23},{T2=8.35},{CTN=84879090}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Selectable products: 14