{maedler/antriebselemente/kugelgewindetriebe/kugelgewindespindel.prj},{NB=64025103-KGS 25x10x2025},{ARTNR=64025103},{WEBSHOP=Produktdetails / Katalogseite / Montageanleitung},{MATK=Stahl},{MAT=Wälzlagerstahl 100Cr6 (1.3505) gerollt, Zugfestigkeit 1570 N/mm², Brinell-Härte 207 HB},{GR=KGS 25x10},{GZ=2},{L=2025},{D0=25.50},{D1=24.80},{D2=21.80},{GEW=7.05},{CTN=84834030}
Please select the desired product according to technical criteria. Selectable attributes are highlighted with the table icon. Selections can be reset by clicking on the table icon or on the value.
Produit(s) sélectionnable(s): 82