Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 20
Company
MÄDLER
Description
MAE-KPL-AKS-AKM - Quick-Plug Couplings AKS and AKM with Radial Offset Compensation
Bill of material
60781020F
ARTNR
Product No.
60781020F
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Claw and coupling part: Heat-treated steel, tempered and phosphated;
AUSF
Version
Quick-Plug Coupling AKS with Coupling Screw and Radial Offset Compensation
PM
Type AKS – hex nut position adjustable
mm
D1
d1
M20x1.5
mm
D2
d2
44.0
mm
D3
d3
0.0
mm
L1
≈ l1
93.5
mm
L2
l2
29.0
mm
L3
l3
0.0
mm
L4
l4
35.0
mm
L5
l5
23.5
mm
L6
l6
45.5
mm
SW1
41
mm
SW2
30
mm
X
x max.
1.0
mm
FN
Max. permissible tensile and compressive load
30.0
kN
GEW
Weight
571
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices