Catalog navigation
All catalogs
CAD model selection
Add for comparison
Selectable products: 20
Company
MÄDLER
Description
MAE-KPL-BKS-BKM - Quick-Plug Couplings BKS and BKM with Screwed Flange and Radial Offset Compensation
Bill of material
60782020F
ARTNR
Product No.
60782020F
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Steel
MAT
Material
Claw and coupling part: Heat-treated steel, tempered and phosphated;
AUSF
Version
Quick-Plug Coupling BKS with Coupling Screw, Screwed Flange and Radial Offset Compensation
PM
Type AKS – hex nut position adjustable
mm
D1
d1
M20x1.5
mm
D2
d2
80
mm
D3
d3
0.0
mm
D4
d4
11.0
mm
D5
d5
18.0
mm
L1
≈ l1
74.0
mm
L2
l2
29.0
mm
L3
l3
0.0
mm
L4
l4
35
mm
L5
l5
5.0
mm
L6
l6
26.0
mm
L7
l7
17.0
mm
L8
l8
28.0
mm
T
t
10.0
mm
SW
30
mm
X
x max.
1.0
mm
FN
Max. permissible tensile and compressive load
30.0
kN
GEW
Weight
812
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices