Catalog navigation
CAD model selection
Selectable products: 17
HELP_VARIABLE
Company
MÄDLER
Description
MAE-KRS-1-SPA/A(13)-AL - Bimetal V-Belt Pulleys, 1 Groove, Profile XPA, SPA and A (13)
Bill of material
15211100
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Aluminium
MAT
Material
HW
Note
PR
Profile
Profile XPA, SPA und A (13)
R
Number of grooves
1 - Groove
D1
Nominal-Ø D1
mm
D
d - approx. pilot hole
mm
DD
max. Bore
mm
DX
Bore d adjustable
mm
Enter value for DX
Bore d adjustable
mm
cm
inch
ft
H
Rim width
20 mm
N
N - approx. hub-Ø
mm
L
L - approx. hub length
mm
GEW
approx. Weight
kg
CTN
Customs tariff number
84835080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices