Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-M238-ZD-B - Hinges M238, Zinc Die Cast, Adjustable
Bill of material
67700401
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Zinc die-cast black
MAT
Material
Zinc die cast, plastic coated, black RAL 9005, textured finish, Plastic Cover: black-grey, Pin: Stainless steel 1.4305 (AISI 303), Adjusting discs: Steel, hardened
HW
Note
The max. radial and axial forces are non-binding guide values without any liability.
AUSF
Version
Type B: adjustable in both directions
L
l
mm
D1
d1
mm
D2
d2
mm
H1
h1≈
mm
H2
h2≈
mm
H3
h3
mm
L3
l3
mm
M
m
mm
FA
FA 1) - max. axial force
N
FR
FR 2) - max. radial force at opening angle 90°
N
GEW
Weight
g
CTN
Customs tariff number
83021000
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices