Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MAGNET-SCHAL-INDUKTIV - Magnetic Switch, Solid State, Material Housing: Plastic, Cable PVC 3 x 0.25
Bill of material
81000004
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: Plastic, Cable: PVC 3 x 0.25
F
Function
KL
Cable lenght
m
SA
Protection rating
IP 67 (DIN 40050)
GT
Operating temperature
-20°C to +80°C
GEW
Weight
g
CTN
Customs tariff number
85365080
Download CAD models
No generation actions are associated with this part
Previews
News
Location of catalog vendor
Select a country to see the local offices