Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-MAGNET-SCHAL-REED-KONT - Magnetic Switches with Reed Contact, Material Housing Plastic and Cable: PVC 2 x 0.25, PVC 3 x 0.25.
Bill of material
81000001
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Housing: Plastic. Cable: PVC 2 x 0.25, PVC 3 x 0.25
F
Function
K
Cable lenght
m
SA
Protection rating
IP 66 (DIN 40050)
GT
Operating temperature
-20°C to +80°C
GEW
Weight
g
CTN
Customs tariff number
85365080
Download CAD models
No generation actions are associated with this part
Previews
News
Location of catalog vendor
Select a country to see the local offices