Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
MÄDLER
Description
MAE-R-KPL-RNR - Sliding Hubs with Torsionally-Flexible Coupling RNR
Bill of material
61220000
ARTNR
Product No.
WEBSHOP
Link Webshop
Product details / Catalogue page / Assembly instructions
MATK
Material Short description
Multi-material product
MAT
Material
Sliding hub: steel, zinc-plated and chromated, Friction pads: rust-proof
BG
Size
DX
d - adjustable
mm
Enter value for DX
d - adjustable
mm
cm
inch
ft
BTD
Tolerance d
D2X
d2 - adjustable
mm
Enter value for D2X
d2 - adjustable
mm
cm
inch
ft
BTD2
Tolerance d2
DD2
d; d2
mm
DMAX
d max.
mm
D2MAX
d2
mm
DA
mm
DH
mm
L1
l1
mm
E
mm
L2
l2
mm
LR
mm
L
mm
GEW
Weight
kg
DST
Torque of Sliding Hub 1) - With one disc spring (standard version)
DST2
Torque of Sliding Hub with 2 disc spring 2) - With second or third disc spring (order separately)
DST3
Torque of Sliding Hub with 3 disc spring 2) - With second or third disc spring (order separately)
Nm
DST4
Torque Coupling T KN
Nm
DST5
Torque Coupling TK max.
Nm
DZ
max. Speed
1/min
ARTNR1
Product No. Friction Disc 1) - 2 pieces required
ADRB
Outer-Ø friction lining
mm
GEW1
Weight friction disc
g
ARTNR2
Product No. Disc Spring
ADTF
Outer-Ø Disc spring
mm
GEW2
Weight Spring disk
g
ARTNR3
Product No. Spare Part Spider 92o Shore, yellow
MDN
Torque nominal 92° Shore yellow
Nm
MDMAX
Torque max. 92° Shore yellow
Nm
ARTNR4
Product No. Optional Spider 98o Shore, red
MDN1
Torque nominal 98° Shore red
Nm
MDMAX1
Torque nominal 98° Shore red
Nm
GEW3
Weight Spiders
g
CTN
Customs tariff number
84836080
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices