Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
MÄDLER
Description
MAE-SCHN-KPL-ZYL-AG - Standard Quick-Release Couplings with Parallel External thread (with PTFE Coating)
Bill of material
87041314
ARTNR
Product-No.
WEBSHOP
Link Webshop
Product details / Catalog page / Assembly instructions
MATK
Material Short description
Multimaterialprodukt
MAT
Material
Composite material.
ANS
Connection
Zoll
L1
49 mm
D
Outside-Ø Quick-Release Coupling
32 mm
L2
mm
L
Air-flow-Ø
7,2/7,4 mm mm
DS
Air flow
1470 l/min ΔP: 0,6 bar, 1920 l/min ΔP: 1 bar bar
NP
Adaptor profile
NW 7,2 and NW 7,4
BD
Operating pressure
2 to 12 bar
MB
Max. operating pressure
16 bar
T
Temperature range
-15°C bis +70ºC °C
GEW
Weight
g
CTN
Customs tariff number
84818099
Download CAD models
Previews
3D
Dimension
2D
News
Location of catalog vendor
Select a country to see the local offices